Schneider-Electric
 
LV480823 picture- web-product-data-sheet
LV480823
Box clamp, FuPacT ISFT250, 35mm² to 150mm²
Schneider Electric
Characteristics
Main
Product or component type Connector for cable
Accessory / separate part category Connection accessory
Range compatibility FuPacT FuPacT ISFT ISFT250 fuse-switch disconnector
Poles description 3P
Quantity per set Set of 3
Complementary
Conductor material Aluminium
Connections - terminals Cable connectors circular conductor35…150 mm² solid stranded
Cable connectors sector conductor50…150 mm² solid stranded
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 16.5 cm
Package 1 Width 10.0 cm
Package 1 Length 2.5 cm
Package 1 Weight 182.0 g
Unit Type of Package 2 S02
Number of Units in Package 2 50
Package 2 Height 15.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 9.4 kg
Offer Sustainability
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins