Schneider-Electric
 
LV480824 picture- web-product-data-sheet
LV480824
Terminal shields, FuPacT ISFT250N
Schneider Electric
Characteristics
Main
Range of product ISFT250
Range FuPacT
Product or component type Terminal shield
Accessory / separate part category Insulation accessory
Range compatibility FuPacT FuPacT ISFT ISFT250 fuse-switch disconnector
Device short name terminal shields
Quantity per set Set of 1
Complementary
Mounting mode Fixed
Environment
IP degree of protection IP3x
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.0 cm
Package 1 Width 6.9 cm
Package 1 Length 18.3 cm
Package 1 Weight 76.0 g
Unit Type of Package 2 S03
Number of Units in Package 2 35
Package 2 Height 30.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 3.031 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations
Take-back No