Schneider-Electric
 
LV480826 picture- web-product-data-sheet
LV480826
Pressure plate with contact prism clamp for multiple use terminals,FuPacT ISFT400, 120mm² to 240mm², Cu/Al conductors
Schneider Electric
Characteristics
Main
Product or component type Pressure plate
Accessory / separate part category Connection accessory
Range compatibility FuPacT FuPacT ISFT ISFT400 fuse-switch disconnector
Poles description 3P
Quantity per set Set of 3
Complementary
Conductor material Copper
Aluminium
Connections - terminals Cable connectors120…240 mm²
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.5 cm
Package 1 Width 14.0 cm
Package 1 Length 17.0 cm
Package 1 Weight 553.0 g
Unit Type of Package 2 S02
Number of Units in Package 2 15
Package 2 Height 15.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 8.595 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations
Take-back No