Schneider-Electric
 
LV480830 picture- web-product-data-sheet
LV480830
Box clamp, FuPacT ISFT400/630, 95mm² to 300mm²
Schneider Electric
Characteristics
Main
Product or component type Connector for cable
Accessory / separate part category Connection accessory
Range compatibility FuPacT FuPacT ISFT ISFT400 fuse-switch disconnector
FuPacT FuPacT ISFT ISFT630 fuse-switch disconnector
Poles description 3P
Quantity per set Set of 3
Complementary
Conductor material Aluminium
Connections - terminals Cable connectors circular conductor95…300 mm² solid stranded
Cable connectors sector conductor120…300 mm² solid stranded
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.3 cm
Package 1 Width 10.0 cm
Package 1 Length 18.0 cm
Package 1 Weight 399.0 g
Unit Type of Package 2 S02
Number of Units in Package 2 20
Package 2 Height 15.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 8.3 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations
Take-back No