Schneider-Electric
 
LV480832 picture- web-product-data-sheet
LV480832
Support profile laterally attachable, FuPacT ISFT250 to ISFT630
Schneider Electric
Characteristics
Main
Device short name support profile laterally attachable
Product or component type Support
Accessory / separate part category Installation accessory
Range compatibility FuPacT FuPacT ISFT ISFT250 fuse-switch disconnector
FuPacT FuPacT ISFT ISFT400
FuPacT FuPacT ISFT ISFT630
Complementary
Quantity per set Set of 2
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.0 cm
Package 1 Width 4.0 cm
Package 1 Length 18.0 cm
Package 1 Weight 76.0 g
Unit Type of Package 2 S02
Number of Units in Package 2 50
Package 2 Height 15.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 4.1 kg
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations