Schneider-Electric
 
LV480833 picture- web-product-data-sheet
LV480833
auxiliary contact, Fupact ISFT250 to ISFT630, 1 changeover contact NO/NC, 2A
Schneider Electric
Characteristics
Main
Range FuPact
Product or component type Auxiliary contact
Device application Remote indication
Range compatibility FuPact ISFT250 fuse-switch disconnector
FuPact ISFT400 fuse-switch disconnector
FuPact ISFT630 fuse-switch disconnector
Auxiliary contacts type Standard
Contact function Changeover contact
Signal contacts composition 1 NO/NC
[Ith] conventional free air thermal current 2 A
Complementary
Output contact breaking capacity AC-12: 2 A at 24 V
AC-12: 2 A at 48 V
AC-12: 2 A at 110 V
AC-12: 2 A at 220/240 V
DC-12: 0.2 A at 24 V
DC-12: 0.2 A at 48 V
DC-12: 0.2 A at 110 V
DC-12: 0.2 A at 220/240 V
Minimum load 100 mA at 24 V
[Ui] rated insulation voltage 250 V
Kit composition Housing
Standards IEC 60947-5-1
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1 cm
Package 1 Width 12.5 cm
Package 1 Length 10.5 cm
Package 1 Weight 6 g
Offer Sustainability
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration