Schneider-Electric
 
LV480855 picture- web-product-data-sheet
LV480855
Direct connection to 185mm busbars for 2 devices, FuPacT ISFL160
Schneider Electric
Characteristics
Main
Product or component type Direct mounting kit
Accessory / separate part category Connection accessory
Range compatibility FuPacT FuPacT ISFL ISFL160 fuse-switch disconnector
Poles description 3P
Complementary
Product compatibility 185 mm busbar and 2 ISFL160
Mounting mode Fixed
Connection position Direct connection
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.0 cm
Package 1 Width 10.0 cm
Package 1 Length 41.5 cm
Package 1 Weight 577.0 g
Unit Type of Package 2 S04
Number of Units in Package 2 20
Package 2 Height 30.0 cm
Package 2 Width 40.0 cm
Package 2 Length 60.0 cm
Package 2 Weight 12.306 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Take-back No
Contractual warranty
Warranty 18 months