Schneider-Electric
 
LV480862 picture- web-product-data-sheet
LV480862
Connectors for flexible bars, FuPacT ISFL160, 12x6mm , set of 3 parts
Schneider Electric
Characteristics
Main
Product or component type Connector
Accessory / separate part category Connection accessory
Range compatibility FuPacT FuPacT ISFT ISFT160 fuse-switch disconnector
Quantity per set Set of 3
Complementary
Connections - terminals Flexible bars
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.0 cm
Package 1 Width 10.0 cm
Package 1 Length 12.0 cm
Package 1 Weight 78.0 g
Unit Type of Package 2 S02
Number of Units in Package 2 50
Package 2 Height 15.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 4.355 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Take-back No
Contractual warranty
Warranty 18 months