Schneider-Electric
 
LV480866 picture- web-product-data-sheet
LV480866
Screws with plastic support, FuPacT ISFL250 to ISFL630, set of 3 parts
Schneider Electric
Characteristics
Main
Product or component type Screw
Accessory / separate part category Connection accessory
Range compatibility FuPacT FuPacT ISFL ISFL250 fuse-switch disconnector
FuPacT FuPacT ISFL ISFL400 fuse-switch disconnector
FuPacT FuPacT ISFL ISFL630 fuse-switch disconnector
FuPacT FuPacT ISFL ISFL1250 fuse-switch disconnector
Complementary
Connections - terminals Screw
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3 cm
Package 1 Width 11.5 cm
Package 1 Length 11.5 cm
Package 1 Weight 166 g
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations
Contractual warranty
Warranty 18 months