Schneider-Electric
 
LV480867 picture- web-product-data-sheet
LV480867
Connectors for Cu/Al bare cable, FuPacT ISFL250 to ISFL630, 35mm² to 300mm², set of 3 parts
Schneider Electric
Characteristics
Main
Product or component type Connector
Accessory / separate part category Connection accessory
Range compatibility FuPacT FuPacT ISFL ISFL250 fuse-switch disconnector
FuPacT FuPacT ISFL ISFL400 fuse-switch disconnector
FuPacT FuPacT ISFL ISFL630 fuse-switch disconnector
FuPacT FuPacT ISFL ISFL1250 fuse-switch disconnector
Quantity per set Set of 3
Complementary
Connections - terminals Bare cable connectors
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.2 cm
Package 1 Width 7.1 cm
Package 1 Length 9.1 cm
Package 1 Weight 447.0 g
Unit Type of Package 2 S02
Number of Units in Package 2 20
Package 2 Height 15.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 9.192 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Contractual warranty
Warranty 18 months