Schneider-Electric
 
LV480872 picture- web-product-data-sheet
LV480872
Blank panel cover, FuPacT ISFL250 to ISFL1250
Schneider Electric
Characteristics
Main
Product or component type Blank panel cover
Accessory / separate part category Installation accessories
Range compatibility FuPacT FuPacT ISFL
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.000 cm
Package 1 Width 15.000 cm
Package 1 Length 68.000 cm
Package 1 Weight 463.000 g
Unit Type of Package 2 P12
Number of Units in Package 2 40
Package 2 Height 50.000 cm
Package 2 Width 80.000 cm
Package 2 Length 120.000 cm
Package 2 Weight 28.320 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Contractual warranty
Warranty 18 months