Schneider-Electric
 
LV480873 picture- web-product-data-sheet
LV480873
Auxiliary contact, FuPacT ISFL160, 1 changeover contact NO/NC, 2A
Schneider Electric
Characteristics
Main
Range FuPacT
Product or component type Auxiliary contact
Device application Remote indication
Range compatibility FuPacT ISFL160 fuse-switch disconnector
Auxiliary contacts type Standard
Contact function Changeover contact
Signal contacts composition 1 NO/NC
[Ith] conventional free air thermal current 2 A
Complementary
Mounting mode Top mounted
Output contact breaking capacity AC-12: 2 A at 24 V
AC-12: 2 A at 48 V
AC-12: 2 A at 110 V
AC-12: 2 A at 220/240 V
DC-12: 0.2 A at 24 V
DC-12: 0.2 A at 48 V
DC-12: 0.2 A at 110 V
DC-12: 0.2 A at 220/240 V
Minimum load 100 mA at 24 V
[Ui] rated insulation voltage 250 V
Standards IEC 60947-5-1
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.0 cm
Package 1 Width 1.2 cm
Package 1 Length 1.05 cm
Package 1 Weight 5.0 g
Unit Type of Package 2 S02
Number of Units in Package 2 60
Package 2 Height 15.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 755.0 g
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months