Schneider-Electric
 
LV480874 picture- web-product-data-sheet
LV480874
auxiliary contact, FuPacT ISFL250 to ISFL1250, 1 changeover contact NO/NC, 2A
Schneider Electric
Characteristics
Main
Range FuPacT
Product or component type Auxiliary contact
Device application Remote indication
Range compatibility FuPacT ISFL250 fuse-switch disconnector
FuPacT ISFL400 fuse-switch disconnector
FuPacT ISFL630 fuse-switch disconnector
FuPacT ISFL1250 fuse-switch disconnector
Auxiliary contacts type Standard
Contact function Changeover contact
Signal contacts composition 1 NO/NC
[Ith] conventional free air thermal current 2 A
Complementary
Mounting mode Top mounted
Output contact breaking capacity AC-12: 2 A at 24 V
AC-12: 2 A at 48 V
AC-12: 2 A at 110 V
AC-12: 2 A at 220/240 V
DC-12: 0.2 A at 24 V
DC-12: 0.2 A at 48 V
DC-12: 0.2 A at 110 V
DC-12: 0.2 A at 220/240 V
Minimum load 100 mA at 24 V
[Ui] rated insulation voltage 250 V
Standards IEC 60947-5-1
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1 cm
Package 1 Width 1.2 cm
Package 1 Length 1.05 cm
Package 1 Weight 5 g
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months