Schneider-Electric
 
LV480877 picture- web-product-data-sheet
LV480877
Handle with electronic fuse monitor, FuPacT ISFL160
Schneider Electric
Characteristics
Main
Product or component type Fuse monitor
Electrical circuit type Electronic
Device application Signalling
Accessory / separate part category Electrical accessory
Complementary
Range compatibility FuPacT FuPacT ISFL ISFL160 fuse-switch disconnector
Mounting mode Fixed
Control type Handle
[Ue] rated operational voltage 400...690 V
[Ie] rated operational current 3 A (AC-15) at 200...240 V AC
3 A (AC-15) at 250 V AC
2 A (DC-13) at 24 V DC
Rated breaking capacity 2 kA
[Ui] rated insulation voltage 250 V
Minimum load 10 mA 24 V
Standards EN 61000-4-5
EN 61000-4-3
ENV 50204
EN 55022
EN 61000-4-2
EN 61000-4-4
EN 61000-4-6
Product certifications CE
Net weight 0.2 kg
Environment
IP degree of protection IP20
Pollution degree 3 conforming to IEC 60947-1
Ambient air temperature for operation -25…55 °C
Ambient air temperature for storage -40…70 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.5 cm
Package 1 Width 15.0 cm
Package 1 Length 44.0 cm
Package 1 Weight 322.0 g
Unit Type of Package 2 S04
Number of Units in Package 2 11
Package 2 Height 30.0 cm
Package 2 Width 40.0 cm
Package 2 Length 60.0 cm
Package 2 Weight 5.144 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations
Take-back No
Contractual warranty
Warranty 18 months