Schneider-Electric
 
LV480878 picture- web-product-data-sheet
LV480878
Empty plastic box, FuPacT ISFL160, 46x46mm
Schneider Electric
Characteristics
Main
Product or component type Mounting box
Accessory / separate part category Installation accessories
Range compatibility FuPacT FuPacT ISFL
Complementary
Cut-out dimensions 45 x 45 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.0 cm
Package 1 Width 5.3 cm
Package 1 Length 14.5 cm
Package 1 Weight 32.0 g
Unit Type of Package 2 S03
Number of Units in Package 2 20
Package 2 Height 30.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 1.127 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations
Contractual warranty
Warranty 18 months