Schneider-Electric
 
LV480881 picture- web-product-data-sheet
LV480881
Single block with 3 current transformers, FuPacT ISFL160, 3 poles, class 1, 150/5A, 1.5VA
Schneider Electric
Characteristics
Main
Range of product ISFL160
Range FuPacT
Product or component type Block of 3 current transformers
Device application Power supply
Range compatibility FuPacT FuPacT ISFL ISFL160 fuse-switch disconnector
Poles description 3P
Current transformer ratio 150/5 A
Power consumption in VA 1.5 VA
Complementary
Accessory / separate part category Measurement accessory
Current transformer type Measurement class 1
Maximum safety factor 5
[Ue] rated operational voltage 800 V AC 50/60 Hz
IP degree of protection IP20
Standards VDE 0414
BS 7626
IEC 60044-1
Ambient air temperature for operation -25…70 °C
Ambient air temperature for storage -40…80 °C
Height 328.5 mm
Width 49.5 mm
Depth 30 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 10.0 cm
Package 1 Width 10.5 cm
Package 1 Length 37.5 cm
Package 1 Weight 1.091 kg
Unit Type of Package 2 S04
Number of Units in Package 2 20
Package 2 Height 30.0 cm
Package 2 Width 40.0 cm
Package 2 Length 60.0 cm
Package 2 Weight 22.586 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Take-back No
Contractual warranty
Warranty 18 months