Schneider-Electric
 
LV480887 picture- web-product-data-sheet
LV480887
Current transformer, FuPacT ISFL250 to ISFL1250, class 1, 400/5A, 5VA
Schneider Electric
Characteristics
Main
Range of product ISFL1250
ISFL250...630
Range FuPacT
Product or component type Current transformer
Device application Power supply
Range compatibility FuPacT FuPacT ISFL ISFL250 fuse-switch disconnector
FuPacT FuPacT ISFL ISFL400
FuPacT FuPacT ISFL ISFL630
FuPacT FuPacT ISFL ISFL1250
Current transformer ratio 400/5 A
Power consumption in VA 5 VA
Complementary
Accessory / separate part category Measurement accessory
Current transformer type Measurement class 1
Maximum safety factor 5
[Ue] rated operational voltage 800 V AC 50/60 Hz
IP degree of protection IP20
Standards IEC 60044-1
VDE 0414
BS 7626
Ambient air temperature for operation -25…70 °C
Ambient air temperature for storage -40…80 °C
Height 78 mm
Width 60 mm
Depth 30 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.6 cm
Package 1 Width 6.5 cm
Package 1 Length 8.0 cm
Package 1 Weight 163.0 g
Unit Type of Package 2 S02
Number of Units in Package 2 40
Package 2 Height 15.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 6.975 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations
Take-back No
Contractual warranty
Warranty 18 months