Schneider-Electric
 
LV480890 picture- web-product-data-sheet
LV480890
Connectors for 4 Cu/Al bare cables, FuPacT ISFL1250, 240mm², set of 3 parts
Schneider Electric
Characteristics
Main
Product or component type Connector
Accessory / separate part category Connection accessory
Range compatibility FuPacT FuPacT ISFL ISFL1250 fuse-switch disconnector
Poles description 3P
Quantity per set Set of 3
Complementary
Conductor material Aluminium
Connections - terminals Bare cable connectors240 mm² rigid
Wire stripping length 48 mm
Tightening torque Contactor: 25 N.m cable
Contact block: 40 N.m phase
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 20.0 cm
Package 1 Width 27.1 cm
Package 1 Length 31.5 cm
Package 1 Weight 4.705 kg
Unit Type of Package 2 S04
Number of Units in Package 2 2
Package 2 Height 30.0 cm
Package 2 Width 40.0 cm
Package 2 Length 60.0 cm
Package 2 Weight 10.176 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations