Schneider-Electric
 
LV480891 picture- web-product-data-sheet
LV480891
Coupling kit, FuPacT ISFL250/ISFL630
Schneider Electric
Characteristics
Main
Product or component type Coupling kit
Accessory / separate part category Mounting accessory
Range compatibility FuPacT FuPacT ISFL ISFL250 fuse-switch disconnector
FuPacT FuPacT ISFL ISFL400 fuse-switch disconnector
FuPacT FuPacT ISFL ISFL630 fuse-switch disconnector
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 20 cm
Package 1 Width 27 cm
Package 1 Length 32.3 cm
Package 1 Weight 2.9 kg
Offer Sustainability
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Contractual warranty
Warranty 18 months