Schneider-Electric
 
LV480905 picture- web-product-data-sheet
LV480905
Contacts hooks, FuPacT ISFL160, 1 pole switchable, for busbar system 185mm
Schneider Electric
Characteristics
Main
Range of product ISFL160
Range FuPacT
Product or component type Hook
Accessory / separate part category Mounting accessory
Range compatibility FuPacT FuPacT ISFL ISFL160 fuse-switch disconnector
Quantity per set Set of 3
Fuse type DIN
Fuse size NH00
Complementary
Mounting mode Direct
Equipment mounting bracket With elevated feeding bracket
Mounting support Busbar - thickness: 5…10 mm
Connections - terminals Screw
Connector type M8
Connection position Vertical
Tightening torque 7 N.m
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.0 cm
Package 1 Width 12.0 cm
Package 1 Length 14.0 cm
Package 1 Weight 117.0 g
Unit Type of Package 2 S02
Number of Units in Package 2 40
Package 2 Height 15.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 5.135 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins