Schneider-Electric
 
LV481003 picture- web-product-data-sheet
LV481003
Residual current protection relay, VigiPacT RHU, 30mA-30A, 220/240VAC 50/60Hz, communicating, front panel mounting
Schneider Electric
Characteristics
Main
Range VigiPacT
Device short name RHU
Product or component type Residual current protection relay
Relay application Monitoring relay
Protection relay
Mounting support Front panel
Earth-leakage protection class Type A
Type of setting Modbus address
Keypad
Residual earth-leakage sensitity adjustment type Adjustable
Earth-leakage sensitivity 0.03…1 A, adjustable in step of 0.001 A
1…30 A, adjustable in step of 0.1 A
Earth-leakage time delay Instantaneous for 0.03 A
Adjustable 0…4.5 s for 0.03…30 A adjustable in step of 10 ms
Threshold setting 0.015...1 A adjustable in step of 0.001 A pre-alarm
1...30 A adjustable in step of 0.1 A pre-alarm
0.03...1 A adjustable in step of 0.001 A alarm
1...30 A adjustable in step of 0.1 A alarm
Current sensors compatibility VigiPacT TOA earth leakage current sensor
VigiPacT A earth leakage current sensor
VigiPacT L earth leakage current sensor
[Ithe] conventional enclosed thermal current 8 A
Minimum load 10 mA at 12 V
[Us] rated supply voltage 220...240 V AC 50/60 Hz 70...110 %
Power consumption in VA 8 VA
Monitored distribution system 1000 V - AC at 50/60 Hz (maximum)
1000 V - AC at 400 Hz (maximum)
Earthing system TT
TN-S
IT
[Uimp] rated impulse withstand voltage 8 kV
Reset Remote reset
Complementary
Test function Remote test
Remote test (via communication)
Local
Signal contacts composition 1 C/O alarm fail-safe
1 NO pre-alarm fail-safe
Type of measurement Earth fault current internal measurement, range: 20...200 %, accuracy: +/- 20 %
Refresh time 0.5 s
Communication service Modbus slave
Tamperproof of settings Protected by access code
Connections - terminals Alarm circuit: terminal block cable(s) 0.2…2.5 mm² flexible AWG 22...AWG 12
Alarm circuit: terminal block cable(s) 0.2…2.5 mm² rigid AWG 22...AWG 12
Relay test and fault reset: terminal block cable(s) 0.2…2.5 mm² flexible AWG 22...AWG 12
Relay test and fault reset: terminal block cable(s) 0.2…2.5 mm² rigid AWG 22...AWG 12
Sensor: terminal block cable(s) 0.2…2.5 mm² flexible AWG 22...AWG 12
Sensor: terminal block cable(s) 0.2…2.5 mm² rigid AWG 22...AWG 12
Voltage presence: terminal block cable(s) 0.2…2.5 mm² flexible AWG 22...AWG 12
Voltage presence: terminal block cable(s) 0.2…2.5 mm² rigid AWG 22...AWG 12
Power supply: terminal block cable(s) 0.2…2.5 mm² flexible AWG 22...AWG 12
Power supply: terminal block cable(s) 0.2…2.5 mm² rigid AWG 22...AWG 12
Pre alarm: terminal block cable(s) 0.2…2.5 mm² flexible AWG 22...AWG 12
Pre alarm: terminal block cable(s) 0.2…2.5 mm² rigid AWG 22...AWG 12
Wire stripping length Alarm circuit: 6 mm
Relay test and fault reset: 6 mm
Sensor: 6 mm
Voltage presence: 6 mm
Power supply: 6 mm
Pre alarm: 6 mm
Tightening torque Alarm circuit: 0.5 N.m
Relay test and fault reset: 0.5 N.m
Sensor: 0.5 N.m
Voltage presence: 0.5 N.m
Power supply: 0.5 N.m
Pre alarm: 0.5 N.m
Standards EN/IEC 60947-2 Annex M
EN/IEC 60755
UL 1053
CAN/CSA C22.2 No. 144
Width 72 mm
Height 72 mm
Depth 117 mm
Cut-out dimensions 68 x 68 mm
Net weight 0.3 kg
IP degree of protection IP40 front face: conforming to IEC 60529
IP30 other parts: conforming to IEC 60529
IP20 connection: conforming to IEC 60529
IK degree of protection IK07 conforming to EN 50102
Mechanical robustness Vibrations 13.2...100 Hz: 0.7 g
Vibrations 2...13.2 Hz: +/- 1 mm
Environment
Environmental characteristic Exposure to damp heat not in service conforming to IEC 60068-2-30
Exposure to damp heat in service conforming to IEC 60068-2-56
Salt mist conforming to IEC 60068-2-52
Overvoltage category IV
Electrical shock protection class Class II
Electromagnetic compatibility Conducted and radiated emissions: , B, conforming to CISPR 11
Conducted radio-frequency immunity test: , 3, conforming to IEC 61000-4-6
Electrostatic discharge immunity test: , 4, conforming to IEC 61000-4-2
High-energy conducted susceptibility: , 4, conforming to IEC 61000-4-5
Low-energy conducted susceptibility: , 4, conforming to IEC 61000-4-4
Radiated susceptibility: , 3, conforming to IEC 61000-4-3
Relative humidity 95 % at 55 °C
Pollution degree 3 conforming to IEC 60664-1
Ambient air temperature for operation -25…55 °C
Ambient air temperature for storage -40…85 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8.5 cm
Package 1 Width 11.0 cm
Package 1 Length 15.5 cm
Package 1 Weight 430.0 g
Unit Type of Package 2 S04
Number of Units in Package 2 24
Package 2 Height 30.0 cm
Package 2 Width 40.0 cm
Package 2 Length 60.0 cm
Package 2 Weight 11.086 kg
Offer Sustainability
SCIP Number 6b2913b0-ca83-4683-bb4c-744a8bb90c08
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Halogen content performance Halogen free plastic parts product
Take-back No
Carbon footprint (kg.eq.CO2 per CR, Total Life cycle) 161