Schneider-Electric
 
LV481204 picture- web-product-data-sheet
LV481204
Cage terminal, FuPacT GS, 400A, Cu/Al cable, 50mm² to 300mm², set of 4 parts
Schneider Electric
Characteristics
Main
Product or component type Cage terminal
Accessory / separate part category Connection accessory
Range compatibility FuPacT FuPacT GS GSB400 switch-disconnector-fuse
FuPacT FuPacT GS GSD400 switch-disconnector-fuse
Poles description 4P
Complementary
Mounting mode Fixed
[In] rated current 400 A
Conductor material Aluminium/copper
Connections - terminals Bare cable connectors 1 cable(s) 50…300 mm²
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.0 cm
Package 1 Width 17.0 cm
Package 1 Length 20.0 cm
Package 1 Weight 734.0 g
Unit Type of Package 2 S02
Number of Units in Package 2 10
Package 2 Height 15.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 7.516 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins