Schneider-Electric
 
LV481414 picture- web-product-data-sheet
LV481414
Switch disconnector fuse, FuPacT GSD125, 125A, 4 poles, fuse type DIN NH00, front and right side control
Schneider Electric
Characteristics
Main
Range FuPacT
Product name FuPacT GS
Device short name GSD125
Product or component type Switch-disconnector-fuse
Device application Equipment protection, monitoring and control
Distribution
Poles description 4P
Number of fuse carriers 4
Fuse type DIN
Fuse size NH00
Suitability for isolation Yes conforming to EN/IEC 60947-3
Visible break No
Contact position indicator Yes
[Ith] conventional free air thermal current 125 A ( 35 °C ) power dissipation per fuse: 12 W
[Ithe] conventional enclosed thermal current 125 A at 35 °C, Power dissipation per fuse: 12 W
Maximum power dissipation per pole 8.6 W
[Ue] rated operational voltage 690 V AC 50/60 Hz
800 V AC 50/60 Hz AC-20
[Ui] rated insulation voltage 800 V AC 50/60 Hz
[Uimp] rated impulse withstand voltage 8 kV
[Ie] rated operational current AC-22A: 125 A at 220/240 V AC 50/60 Hz
AC-23A: 125 A at 220/240 V AC 50/60 Hz
AC-22B: 125 A at 220/240 V AC 50/60 Hz
AC-23B: 125 A at 220/240 V AC 50/60 Hz
AC-22A: 125 A at 380/415 V AC 50/60 Hz
AC-23A: 125 A at 380/415 V AC 50/60 Hz
AC-22B: 125 A at 380/415 V AC 50/60 Hz
AC-23B: 125 A at 380/415 V AC 50/60 Hz
AC-22A: 125 A at 660/690 V AC 50/60 Hz
AC-23A: 125 A at 660/690 V AC 50/60 Hz
AC-22B: 125 A at 660/690 V AC 50/60 Hz
AC-23B: 125 A at 660/690 V AC 50/60 Hz
Complementary
[Iq] Breaking capacity with fuses (kA RMS) 80 kA at 415 V (AC)
50 kA at 690 V (AC)
Rated operational power in W 70 kW at 380/400 V
110 kW at 660/690 V
Contacts type and composition 4 NO
Type of operating handle Direct frontal
External frontal
External right side
Provision for padlocking 3 padlocks
Mounting position Vertical
Mounting mode Fixed
Mounting support Backplate
Mechanical durability 10000 cycles
Electrical durability AC-22A: 1000 cycles 415 V AC 50/60 Hz
AC-23A: 1000 cycles 415 V AC 50/60 Hz
AC-22A: 1000 cycles 690 V AC 50/60 Hz
AC-23A: 1000 cycles 690 V AC 50/60 Hz
Connections - terminals Power circuit: bare cable connectors20 mm²
Power circuit: lugs-ring terminals35…95 mm²
Tightening torque Power circuit: 12 N.m
Width 184 mm
Height 162 mm
Depth 116 mm
Net weight 2 kg
Standards EN/IEC 60947-1
EN/IEC 60947-3
Product certifications CE
CCC
EAC
Environment
Electrical shock protection class Class II front face
IP degree of protection IP20 conforming to IEC 60529 (with terminal cover)
IK degree of protection IK07 conforming to EN 50102
Pollution degree 3 conforming to IEC 60947
Ambient air temperature for operation -20…70 °C
Ambient air temperature for storage -40…80 °C
Flame resistance 850 °C fuse cover conforming to IEC 60695-2-1
960 °C body conforming to IEC 60695-2-1
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 15.5 cm
Package 1 Width 17 cm
Package 1 Length 21.2 cm
Package 1 Weight 2.278 kg
Unit Type of Package 2 S03
Number of Units in Package 2 2
Package 2 Height 30 cm
Package 2 Width 30 cm
Package 2 Length 40 cm
Package 2 Weight 5.032 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins