Schneider-Electric
 
LV481433 picture- web-product-data-sheet
LV481433
Switch disconnector fuse, FuPacT GSD250, 250A, 3 poles, fuse type DIN NH1, front and right side control
Schneider Electric
Characteristics
Main
Range FuPacT
Product name FuPacT GS
Device short name GSD250
Product or component type Switch-disconnector-fuse
Device application Equipment protection, monitoring and control
Distribution
Poles description 3P
Number of fuse carriers 3
Fuse type DIN
Fuse size NH1
Suitability for isolation Yes conforming to EN/IEC 60947-3
Visible break No
Contact position indicator Yes
[Ith] conventional free air thermal current 250 A ( 35 °C ) power dissipation per fuse: 23 W
[Ithe] conventional enclosed thermal current 250 A at 35 °C, Power dissipation per fuse: 23 W
Maximum power dissipation per pole 19 W
[Ue] rated operational voltage 690 V AC 50/60 Hz
800 V AC 50/60 Hz AC-20
[Ui] rated insulation voltage 800 V AC 50/60 Hz
[Uimp] rated impulse withstand voltage 8 kV
[Ie] rated operational current AC-22A: 250 A at 220/240 V AC 50/60 Hz
AC-23A: 250 A at 220/240 V AC 50/60 Hz
AC-22B: 250 A at 220/240 V AC 50/60 Hz
AC-23B: 250 A at 220/240 V AC 50/60 Hz
AC-22A: 250 A at 380/415 V AC 50/60 Hz
AC-23A: 250 A at 380/415 V AC 50/60 Hz
AC-22B: 250 A at 380/415 V AC 50/60 Hz
AC-23B: 250 A at 380/415 V AC 50/60 Hz
AC-22A: 250 A at 660/690 V AC 50/60 Hz
AC-23A: 250 A at 660/690 V AC 50/60 Hz
AC-22B: 250 A at 660/690 V AC 50/60 Hz
AC-23B: 250 A at 660/690 V AC 50/60 Hz
Complementary
[Iq] Breaking capacity with fuses (kA RMS) 80 kA at 415 V (AC)
50 kA at 690 V (AC)
Rated operational power in W 132 kW at 380/400 V
220 kW at 660/690 V
Contacts type and composition 3 NO
Type of operating handle Direct frontal
External frontal
External right side
Provision for padlocking 3 padlocks
Mounting position Vertical
Mounting mode Fixed
Mounting support Backplate
Mechanical durability 10000 cycles
Electrical durability AC-22A: 1000 cycles 415 V AC 50/60 Hz
AC-23A: 1000 cycles 415 V AC 50/60 Hz
AC-22A: 1000 cycles 690 V AC 50/60 Hz
AC-23A: 1000 cycles 690 V AC 50/60 Hz
Connections - terminals Power circuit: bare cable connectors32 mm²
Power circuit: lugs-ring terminals95…240 mm²
Tightening torque Power circuit: 25 N.m
Width 234 mm
Height 195 mm
Depth 146 mm
Product weight 3.2 kg
Standards EN/IEC 60947-1
EN/IEC 60947-3
Product certifications CE
CCC
EAC
Environment
Electrical shock protection class Class II front face
IP degree of protection IP20 conforming to IEC 60529 (with terminal cover)
IK degree of protection IK07 conforming to EN 50102
Pollution degree 3 conforming to IEC 60947
Ambient air temperature for operation -20…70 °C
Ambient air temperature for storage -40…80 °C
Flame resistance 850 °C fuse cover conforming to IEC 60695-2-1
960 °C body conforming to IEC 60695-2-1
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 20.500 cm
Package 1 Width 21.000 cm
Package 1 Length 34.000 cm
Package 1 Weight 3.611 kg
Unit Type of Package 2 S06
Number of Units in Package 2 10
Package 2 Height 75.000 cm
Package 2 Width 60.000 cm
Package 2 Length 80.000 cm
Package 2 Weight 46.500 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 385