Schneider-Electric
 
LV481504 picture- web-product-data-sheet
LV481504
Switch disconnector fuse, FuPacT GSC32, 32A, 4 poles, fuse type NFC 10x38mm, front and right side control
Schneider Electric
Characteristics
Main
Range FuPacT
Product name FuPacT GS
Device short name GSC32
Product or component type Switch-disconnector-fuse
Device application Equipment protection, monitoring and control
Distribution
Poles description 4P
Number of fuse carriers 3
Fuse type NFC
Fuse size 10 x 38 mm
Suitability for isolation Yes conforming to EN/IEC 60947-3
Visible break No
Contact position indicator Yes
[Ith] conventional free air thermal current 32 A ( 35 °C ) power dissipation per fuse: 2.9 W
[Ithe] conventional enclosed thermal current 32 A at 35 °C, Power dissipation per fuse: 2.9 W
Maximum power dissipation per pole 1.2 W
[Ue] rated operational voltage 690 V AC 50/60 Hz
800 V AC 50/60 Hz AC-20
[Ui] rated insulation voltage 800 V AC 50/60 Hz
[Uimp] rated impulse withstand voltage 8 kV
[Ie] rated operational current AC-22A: 32 A at 220/240 V AC 50/60 Hz
AC-23A: 32 A at 220/240 V AC 50/60 Hz
AC-22B: 32 A at 220/240 V AC 50/60 Hz
AC-23B: 32 A at 220/240 V AC 50/60 Hz
AC-22A: 32 A at 380/415 V AC 50/60 Hz
AC-23A: 32 A at 380/415 V AC 50/60 Hz
AC-22B: 32 A at 380/415 V AC 50/60 Hz
AC-23B: 32 A at 380/415 V AC 50/60 Hz
AC-22A: 32 A at 660/690 V AC 50/60 Hz
AC-23A: 32 A at 660/690 V AC 50/60 Hz
AC-22B: 32 A at 660/690 V AC 50/60 Hz
AC-23B: 32 A at 660/690 V AC 50/60 Hz
Complementary
[Iq] Breaking capacity with fuses (kA RMS) 100 kA at 415 V (AC)
100 kA at 690 V (AC)
Rated operational power in W 15 kW at 380/400 V
25 kW at 660/690 V
Contacts type and composition 4 NO
Type of operating handle Direct frontal
External frontal
External right side
Provision for padlocking 3 padlocks
Mounting position Vertical
Mounting mode Fixed
Mounting support Backplate
DIN rail
Mechanical durability 10000 cycles
Electrical durability AC-22A: 1500 cycles 415 V AC 50/60 Hz
AC-23A: 1500 cycles 415 V AC 50/60 Hz
AC-22A: 1500 cycles 690 V AC 50/60 Hz
AC-23A: 1500 cycles 690 V AC 50/60 Hz
Connections - terminals Power circuit: screw-clamp terminals2.5…16 mm² flexible
Tightening torque Power circuit: 3 N.m - on screw-clamp terminals
Width 96 mm
Height 98 mm
Depth 65 mm
Net weight 0.5 kg
Standards EN/IEC 60947-1
EN/IEC 60947-3
Product certifications CE
CCC
EAC
Environment
Electrical shock protection class Class II front face
IP degree of protection IP20 conforming to IEC 60529 (with terminal cover)
IK degree of protection IK07 conforming to EN 50102
Pollution degree 3 conforming to IEC 60947
Ambient air temperature for operation -20…70 °C
Ambient air temperature for storage -40…80 °C
Flame resistance 960 °C body conforming to IEC 60695-2-1
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 9.0 cm
Package 1 Width 10.5 cm
Package 1 Length 11.7 cm
Package 1 Weight 497.0 g
Unit Type of Package 2 S02
Number of Units in Package 2 8
Package 2 Height 15.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 4.306 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins