Schneider-Electric
 
LV481701 picture- web-product-data-sheet
LV481701
Direct front rotary handle, FuPacT GS50 to GS160, black handle
Schneider Electric
Characteristics
Main
Product or component type Rotary handle
Range compatibility FuPacT GSB160 switch-disconnector-fuse
FuPacT GSD160 switch-disconnector-fuse
FuPacT GSD125 switch-disconnector-fuse
FuPacT GSC125 switch-disconnector-fuse
FuPacT GSB100 switch-disconnector-fuse
FuPacT GSD63 switch-disconnector-fuse
FuPacT GSB63 switch-disconnector-fuse
FuPacT GSC50 switch-disconnector-fuse
Accessory / separate part type Control accessories
Handle colour Black
Handle front plate colour Black
Rotary handle mounting style Direct
Complementary
Rotary handle padlocking 3 padlocks
Rotary handle mounting location Front
Environment
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.5 cm
Package 1 Width 13.5 cm
Package 1 Length 16.0 cm
Package 1 Weight 346.0 g
Unit Type of Package 2 S02
Number of Units in Package 2 8
Package 2 Height 15.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 3.071 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Take-back No