Schneider-Electric
 
LV481702 picture- web-product-data-sheet
LV481702
Direct front rotary handle, FuPacT GS200 to GS400, black handle
Schneider Electric
Characteristics
Main
Product or component type Rotary handle
Accessory / separate part type Control accessories
Handle colour Black
Handle front plate colour Black
Rotary handle mounting style Direct
Complementary
Rotary handle padlocking 3 padlocks
Rotary handle mounting location Front
Range compatibility FuPacT FuPacT GS GSB200 switch-disconnector-fuse
FuPacT FuPacT GS GSB250 switch-disconnector-fuse
FuPacT FuPacT GS GSD250 switch-disconnector-fuse
FuPacT FuPacT GS GSB400 switch-disconnector-fuse
FuPacT FuPacT GS GSD400 switch-disconnector-fuse
Environment
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.0 cm
Package 1 Width 15.0 cm
Package 1 Length 20.0 cm
Package 1 Weight 350.0 g
Unit Type of Package 2 S02
Number of Units in Package 2 6
Package 2 Height 15.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 2.415 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins