This Application will be decommissioned as of January 7th 2025

LV481902 |
Schneider-Electric
 
LV481902 picture- web-product-data-sheet
LV481902
External neutral module, FuPacT GS, 100A to 160A DIN fuse type, for direct neutral not switched
Schneider Electric
Characteristics
Main
Product or component type Neutral pole module
Accessory / separate part category Connection accessory
Range compatibility FuPacT FuPacT GS GSB100 switch-disconnector-fuse
FuPacT FuPacT GS GSC125 switch-disconnector-fuse
FuPacT FuPacT GS GSD125 switch-disconnector-fuse
FuPacT FuPacT GS GSD160 switch-disconnector-fuse
Complementary
Mounting mode External mounting
Connections - terminals Screw
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.500 cm
Package 1 Width 20.000 cm
Package 1 Length 21.000 cm
Package 1 Weight 544.000 g
Unit Type of Package 2 S01
Number of Units in Package 2 4
Package 2 Height 15.000 cm
Package 2 Width 15.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 2.356 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Take-back No