Schneider-Electric
 
LV481904 picture- web-product-data-sheet
LV481904
External neutral module, FuPacT GS, 200A to 250A, for direct neutral not switched
Schneider Electric
Characteristics
Main
Product or component type Neutral pole module
Accessory / separate part category Connection accessory
Range compatibility FuPacT FuPacT GS GSB200 switch-disconnector-fuse
FuPacT FuPacT GS GSB250 switch-disconnector-fuse
FuPacT FuPacT GS GSD250 switch-disconnector-fuse
Complementary
Mounting mode External mounting
Connections - terminals Screw
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.5 cm
Package 1 Width 16.0 cm
Package 1 Length 25.0 cm
Package 1 Weight 1.155 kg
Unit Type of Package 2 S02
Number of Units in Package 2 2
Package 2 Height 15.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 2.63 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins