Schneider-Electric
 
LV481905 picture- web-product-data-sheet
LV481905
External neutral module, FuPacT GS, 400A, for direct neutral not switched
Schneider Electric
Characteristics
Main
Product or component type Neutral pole module
Accessory / separate part category Connection accessory
Range compatibility FuPacT FuPacT GS GSB400 switch-disconnector-fuse
FuPacT FuPacT GS GSD400 switch-disconnector-fuse
Complementary
Mounting mode External mounting
Connections - terminals Screw
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.0 cm
Package 1 Width 15.0 cm
Package 1 Length 20.5 cm
Package 1 Weight 1.453 kg
Unit Type of Package 2 S02
Number of Units in Package 2 2
Package 2 Height 15.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 3.23 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins