Schneider-Electric
 
LV481913 picture- web-product-data-sheet
LV481913
Solid neutral link, FuPacT GS, 63A to 160A, fuse type DIN 00/000, for internal neutral switched
Schneider Electric
Characteristics
Main
Product or component type Neutral link
Accessory / separate part category Connection accessory
Range compatibility FuPacT FuPacT GS GSD63 switch-disconnector-fuse
FuPacT FuPacT GS GSD125 switch-disconnector-fuse
FuPacT FuPacT GS GSD160 switch-disconnector-fuse
Complementary
Mounting mode Internal mounting
Connections - terminals Screw
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.000 cm
Package 1 Width 9.000 cm
Package 1 Length 11.500 cm
Package 1 Weight 90.000 g
Unit Type of Package 2 S01
Number of Units in Package 2 50
Package 2 Height 15.000 cm
Package 2 Width 15.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 4.658 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Take-back No