[Uimp] rated impulse withstand voltage
|
8 kV conforming to EN/IEC 60947-2
|
Network frequency
|
50/60 Hz
|
Breaking capacity code
|
F
|
[Ics] rated service breaking capacity
|
18 kA at 440 V AC 50/60 Hz conforming to IEC 60947-2
36 kA at 380/415 V AC 50/60 Hz conforming to IEC 60947-2
70 kA at 220/240 V AC 50/60 Hz conforming to IEC 60947-2
|
Neutral position
|
Left
|
Mechanical durability
|
30000 cycles
|
Electrical durability
|
12000 cycles 415 V In conforming to IEC 60947-2
|
Control type
|
Toggle
|
Thermal protection adjustment range
|
17.5…25 A
|
Neutral protection setting
|
No protection (3D)
|
Long time pick-up adjustment type Ir
|
Adjustable
|
Long time pick-up adjustment range
|
0.7...1 x In
|
Long time delay adjustment type
|
Fixed
|
Instantaneous pick-up adjustment type Ii
|
Fixed
|
Instantaneous pick-up adjustment range
|
300 A
|
Contact position indicator
|
Yes
|
Mounting support
|
Backplate
|
Mounting mode
|
Fixed
|
Upside connection
|
Front
|
Downside connection
|
Front
|
Connections - terminals
|
Screw connection
|
Connection pitch
|
35 mm
|
Compatibility code
|
CVS100
|
Width
|
140 mm
|
Depth
|
86 mm
|
Height
|
161 mm
|
Net weight
|
1.9 kg
|
Packaging without single use plastic
|
No
|
Packaging made with recycled cardboard
|
Yes
|
SCIP Number
|
49bf38c5-56a0-475d-90bd-a88ef3d2ace2
|
REACh Regulation
|
REACh Declaration
|
EU RoHS Directive
|
Compliant with Exemptions
|
Mercury free
|
Yes
|
RoHS exemption information
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
Environmental Disclosure
|
Product Environmental Profile
|
Circularity Profile
|
No need of specific recycling operations
|
WEEE
|
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
|
Take-back
|
No
|
Carbon footprint (kg.eq.CO2 per CR, Total Life cycle)
|
219
|