|
|
|
LV510426
switch disconnector, EasyPact CVS100NA, 4 poles, 100A, AC22A, AC23A
|
|
|
Main
Range of product
|
EasyPact CVS100...250
|
Range
|
EasyPact
|
Product name
|
EasyPact CVS
|
Device short name
|
CVS100NA
|
Product or component type
|
Switch disconnector
|
Device application
|
Distribution
|
Poles description
|
4P
|
Network type
|
AC
|
[Ie] rated operational current
|
AC-22A: 100 A AC 50/60 Hz 220/240 V
AC-22A: 100 A AC 50/60 Hz 380/415 V
AC-22A: 100 A AC 50/60 Hz 440 V
AC-23A: 100 A AC 50/60 Hz 220/240 V
AC-23A: 100 A AC 50/60 Hz 380/415 V
AC-23A: 100 A AC 50/60 Hz 440 V
|
[Ith] conventional free air thermal current
|
100 A at 50 °C
|
[Icm] rated short-circuit making capacity
|
75 kA with upstream protection circuit breaker
2.6 kA switch-disconnector alone
|
Breaking capacity code
|
NA
|
Suitability for isolation
|
Yes conforming to EN 60947-3
Yes conforming to IEC 60947-3
|
Utilisation category
|
AC-23A
AC-22A
|
Earth-leakage protection
|
Without
|
Complementary
Network frequency
|
50/60 Hz
|
Control type
|
Toggle
|
Mounting mode
|
Fixed
|
Mounting support
|
Backplate
|
Upside connection
|
Front
|
Downside connection
|
Front
|
[Icw] rated short-time withstand current
|
0.69 kA during 20 s conforming to IEC 60947-3
1.8 kA during 1 s conforming to IEC 60947-3
1.8 kA during 3 s conforming to IEC 60947-3
|
Contact position indicator
|
Yes
|
Visible break
|
No
|
Mechanical durability
|
30000 cycles conforming to IEC 60947-3
|
Electrical durability
|
AC-22A: 8000 cycles 415 V AC 50/60 Hz In conforming to IEC 60947-3
AC-23A: 8000 cycles 415 V AC 50/60 Hz In conforming to IEC 60947-3
|
Connection pitch
|
35 mm
|
Height
|
161 mm
|
Width
|
140 mm
|
Depth
|
86 mm
|
Net weight
|
2.4 kg
|
Environment
Standards
|
EN 60947-3
IEC 60947-3
|
Product certifications
|
GOST
IEC
|
Electrical shock protection class
|
Class II
|
Pollution degree
|
3 conforming to IEC 60664-1
|
Ambient air temperature for operation
|
-25…70 °C
|
Ambient air temperature for storage
|
-50…85 °C
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
14 cm
|
Package 1 Width
|
15 cm
|
Package 1 Length
|
19 cm
|
Package 1 Weight
|
2.6 kg
|
Unit Type of Package 2
|
S03
|
Number of Units in Package 2
|
6
|
Package 2 Height
|
30 cm
|
Package 2 Width
|
30 cm
|
Package 2 Length
|
40 cm
|
Package 2 Weight
|
15.6 kg
|
Offer Sustainability
Packaging without single use plastic
|
No
|
Packaging made with recycled cardboard
|
Yes
|
SCIP Number
|
49bf38c5-56a0-475d-90bd-a88ef3d2ace2
|
REACh Regulation
|
REACh Declaration
|
EU RoHS Directive
|
Compliant with Exemptions
|
Mercury free
|
Yes
|
RoHS exemption information
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
Environmental Disclosure
|
Product Environmental Profile
|
Circularity Profile
|
No need of specific recycling operations Circularity Profile
|
WEEE
|
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
|
Take-back
|
No
|
Carbon footprint (kg.eq.CO2 per CR, Total Life cycle)
|
1062
|
Contractual warranty
|
|