Schneider-Electric
 
LV510931 picture- web-product-data-sheet
LV510931
circuit breaker, EasyPact CVS100BS, 25kA at 415VAC, 20A, TM-D trip unit, 3P3d
Schneider Electric
Characteristics
Main
Range EasyPact
Range of product EasyPact CVS100...160
Product name EasyPact CVS
Device short name CVS100BS
Product or component type Circuit breaker
Device application Distribution
Poles description 3P
Protected poles description 3D
Earth leakage protection (Vigi add on) Without
[In] rated current 20 A at 40 °C
Network type AC
Suitability for isolation Yes
Utilisation category Category A
[Icu] Breaking capacity 25 kA Icu at 440 V AC 50/60 Hz conforming to IEC 60947-2
25 kA Icu at 415 V AC 50/60 Hz conforming to IEC 60947-2
50 kA Icu at 200/240 V AC 50/60 Hz conforming to IEC 60947-2
25 kA Icu at 380/400 V AC 50/60 Hz conforming to IEC 60947-2
Trip unit name TM-D
Trip unit technology Thermal-magnetic
Trip unit rating 20 A at 40 °C
Protection type Instantaneous short-circuit protection
Overload protection (long time)
Complementary
[Uimp] rated impulse withstand voltage 8 kV conforming to EN/IEC 60947-2
Network frequency 50/60 Hz
Breaking capacity code BS
[Ics] rated service breaking capacity 25 kA at 200/240 V AC 50/60 Hz conforming to IEC 60947-2
17 kA at 380/400 V AC 50/60 Hz conforming to IEC 60947-2
Mechanical durability 13000 cycles
Electrical durability 4000 cycles 415 V In conforming to IEC 60947-2
Control type Toggle
Thermal protection adjustment range 14…20 A
Long time pick-up adjustment type Ir Adjustable
Long time pick-up adjustment range 0.7...1 x In
Long time delay adjustment type Fixed
Instantaneous pick-up adjustment type Ii Fixed
Instantaneous pick-up adjustment range 300 A
Contact position indicator Yes
Mounting support Backplate
Mounting mode Fixed
Upside connection Front
Downside connection Front
Connections - terminals Screw connection
Connection pitch 35 mm
Compatibility code CVS100
Width 75 mm
Depth 60 mm
Height 130 mm
Net weight 0.78 kg
Environment
Standards IEC 60947-2
Product certifications GOST
CCS
CCC
Electrical shock protection class Class II
Pollution degree 3 conforming to IEC 60664-1
IP degree of protection IP40
Ambient air temperature for operation -25…70 °C
Ambient air temperature for storage -50…85 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 9.000 cm
Package 1 Width 8.000 cm
Package 1 Length 14.000 cm
Package 1 Weight 797.000 g
Unit Type of Package 2 S02
Number of Units in Package 2 12
Package 2 Height 15.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 9.944 kg
Offer Sustainability
Packaging made with recycled cardboard Yes
SCIP Number 49bf38c5-56a0-475d-90bd-a88ef3d2ace2
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
print Circularity Profile
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Take-back No
Carbon footprint (kg.eq.CO2 per CR, Total Life cycle) 254