Range of product
|
EasyPact CVS100...250
|
Range
|
EasyPact
|
Product name
|
EasyPact CVS
|
Device short name
|
Vigi CVS160NA
|
Product or component type
|
Earth leakage switch disconnector
|
Device application
|
Distribution
|
Poles description
|
3P
|
Network type
|
AC
|
[Ie] rated operational current
|
AC-22A: 160 A AC 50/60 Hz 220/240 V
AC-22A: 160 A AC 50/60 Hz 380/415 V
AC-22A: 160 A AC 50/60 Hz 440 V
AC-23A: 160 A AC 50/60 Hz 220/240 V
AC-23A: 160 A AC 50/60 Hz 380/415 V
AC-23A: 160 A AC 50/60 Hz 440 V
|
[Ith] conventional free air thermal current
|
160 A at 50 °C
|
[Icm] rated short-circuit making capacity
|
75 kA with upstream protection circuit breaker
3.6 kA switch-disconnector alone
|
Breaking capacity code
|
NA
|
Suitability for isolation
|
Yes conforming to EN 60947-3
Yes conforming to IEC 60947-3
|
Utilisation category
|
AC-23A
AC-22A
|
Earth-leakage add-on module name
|
MH
|
Earth-leakage protection
|
With
|
Network frequency
|
50/60 Hz
|
Control type
|
Toggle
|
Mounting mode
|
Fixed
|
Mounting support
|
Backplate
|
Upside connection
|
Front
|
Downside connection
|
Front
|
[Icw] rated short-time withstand current
|
0.96 kA during 20 s conforming to IEC 60947-3
2.5 kA during 1 s conforming to IEC 60947-3
2.5 kA during 3 s conforming to IEC 60947-3
|
Contact position indicator
|
Yes
|
Visible break
|
No
|
Residual earth-leakage sensitity adjustment type
|
Adjustable 5 settings
|
[IΔn] residual earth-leakage sensitive adjustment
|
1 A
0.03 A
10 A
0.3 A
3 A
|
Residual earth-leakage time delay adjustment type
|
Adjustable 4 settings
|
[Δt] residual earth-leakage time delay adjustment
|
310 ms
150 ms
60 ms
0 ms
|
Mechanical durability
|
25000 cycles conforming to IEC 60947-3
|
Electrical durability
|
AC-22A: 8000 cycles 415 V AC 50/60 Hz In conforming to IEC 60947-3
AC-23A: 8000 cycles 415 V AC 50/60 Hz In conforming to IEC 60947-3
|
Connection pitch
|
35 mm
|
Height
|
236 mm
|
Width
|
105 mm
|
Depth
|
86 mm
|