This Application will be decommissioned as of January 7th 2025

LV525426 |
Schneider-Electric
 
LV525426 picture- web-product-data-sheet
LV525426
switch disconnector, EasyPact CVS250NA, 4 poles, 250A, AC22A, AC23A
Schneider Electric
Characteristics
Main
Range of product EasyPact CVS100...250
Range EasyPact
Product name EasyPact CVS
Device short name CVS250NA
Product or component type Switch disconnector
Device application Distribution
Poles description 4P
Network type AC
[Ie] rated operational current AC-22A: 250 A AC 50/60 Hz 220/240 V
AC-22A: 250 A AC 50/60 Hz 380/415 V
AC-22A: 250 A AC 50/60 Hz 440 V
AC-23A: 250 A AC 50/60 Hz 220/240 V
AC-23A: 250 A AC 50/60 Hz 380/415 V
AC-23A: 250 A AC 50/60 Hz 440 V
[Ith] conventional free air thermal current 250 A at 50 °C
[Icm] rated short-circuit making capacity 75 kA with upstream protection circuit breaker
4.9 kA switch-disconnector alone
Breaking capacity code NA
Suitability for isolation Yes conforming to EN 60947-3
Yes conforming to IEC 60947-3
Utilisation category AC-23A
AC-22A
Earth-leakage protection Without
Complementary
Network frequency 50/60 Hz
Control type Toggle
Mounting mode Fixed
Mounting support Backplate
Upside connection Front
Downside connection Front
[Icw] rated short-time withstand current 1.35 kA during 20 s conforming to IEC 60947-3
3.5 kA during 1 s conforming to IEC 60947-3
3.5 kA during 3 s conforming to IEC 60947-3
Contact position indicator Yes
Visible break No
Mechanical durability 20000 cycles conforming to IEC 60947-3
Electrical durability AC-22A: 6500 cycles 415 V AC 50/60 Hz In conforming to IEC 60947-3
AC-23A: 6500 cycles 415 V AC 50/60 Hz In conforming to IEC 60947-3
Connection pitch 35 mm
Height 161 mm
Width 140 mm
Depth 86 mm
Net weight 2.8 kg
Environment
Standards EN 60947-3
IEC 60947-3
Product certifications IEC
GOST
Electrical shock protection class Class II
Pollution degree 3 conforming to IEC 60664-1
Ambient air temperature for operation -25…70 °C
Ambient air temperature for storage -50…85 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 14.000 cm
Package 1 Width 15.000 cm
Package 1 Length 19.200 cm
Package 1 Weight 2.590 kg
Unit Type of Package 2 S03
Number of Units in Package 2 6
Package 2 Height 30.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 16.500 kg
Unit Type of Package 3 P12
Number of Units in Package 3 144
Package 3 Height 104.000 cm
Package 3 Width 80.000 cm
Package 3 Length 120.000 cm
Package 3 Weight 417.500 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard Yes
SCIP Number 49bf38c5-56a0-475d-90bd-a88ef3d2ace2
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Take-back No
Carbon footprint (kg.eq.CO2 per CR, Total Life cycle) 427
Contractual warranty
Warranty 18 months