This Application will be decommissioned as of January 7th 2025

LV525428 |
Schneider-Electric
 
LV525428 picture- web-product-data-sheet
LV525428
switch disconnector EasyPact Vigi CVS250NA, 4 poles, 250 A, AC22A, AC23A
Schneider Electric
Characteristics
Main
Range of product EasyPact CVS100...250
Range EasyPact
Product name EasyPact CVS
Device short name Vigi CVS250NA
Product or component type Earth leakage switch disconnector
Device application Distribution
Poles description 4P
Network type AC
[Ie] rated operational current AC-22A: 250 A AC 50/60 Hz 220/240 V
AC-22A: 250 A AC 50/60 Hz 380/415 V
AC-22A: 250 A AC 50/60 Hz 440 V
AC-23A: 250 A AC 50/60 Hz 220/240 V
AC-23A: 250 A AC 50/60 Hz 380/415 V
AC-23A: 250 A AC 50/60 Hz 440 V
[Ith] conventional free air thermal current 250 A at 50 °C
[Icm] rated short-circuit making capacity 75 kA with upstream protection circuit breaker
4.9 kA switch-disconnector alone
Breaking capacity code NA
Suitability for isolation Yes conforming to EN 60947-3
Yes conforming to IEC 60947-3
Utilisation category AC-23A
AC-22A
Earth-leakage add-on module name MH
Earth-leakage protection With
Complementary
Network frequency 50/60 Hz
Control type Toggle
Mounting mode Fixed
Mounting support Backplate
Upside connection Front
Downside connection Front
[Icw] rated short-time withstand current 1.35 kA during 20 s conforming to IEC 60947-3
3.5 kA during 1 s conforming to IEC 60947-3
3.5 kA during 3 s conforming to IEC 60947-3
Contact position indicator Yes
Visible break No
Residual earth-leakage sensitity adjustment type Adjustable 5 settings
[IΔn] residual earth-leakage sensitive adjustment 10 A
0.03 A
0.3 A
1 A
3 A
Residual earth-leakage time delay adjustment type Adjustable 4 settings
[Δt] residual earth-leakage time delay adjustment 150 ms
0 ms
310 ms
60 ms
Mechanical durability 20000 cycles conforming to IEC 60947-3
Electrical durability AC-22A: 6500 cycles 415 V AC 50/60 Hz In conforming to IEC 60947-3
AC-23A: 6500 cycles 415 V AC 50/60 Hz In conforming to IEC 60947-3
Connection pitch 35 mm
Height 236 mm
Width 140 mm
Depth 86 mm
Environment
Standards EN 60947-3
IEC 60947-3
Product certifications GOST
IEC
Electrical shock protection class Class II
Pollution degree 3 conforming to IEC 60529
Ambient air temperature for operation -25…70 °C
Ambient air temperature for storage -50…85 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 14 cm
Package 1 Width 15 cm
Package 1 Length 25 cm
Package 1 Weight 3.711 kg
Offer Sustainability
EU RoHS Directive Compliant
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins