Schneider-Electric
 
LV540050 picture- web-product-data-sheet
LV540050
trip unit accessory, ComPact NSX100 to 250, SDE adaptor
Schneider Electric
Characteristics
Main
Range of product EasyPact CVS400...630
Range EasyPact
Device short name SDE adaptor
Product or component type SDE adaptor
Device application Control
Range compatibility EasyPact EasyPact CVS circuit breaker
Accessory / separate part category Relay accessory
Trip unit name MA
TM
ETS 2.3
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.0 cm
Package 1 Width 6.0 cm
Package 1 Length 8.0 cm
Package 1 Weight 28.0 g
Unit Type of Package 2 CAR
Number of Units in Package 2 180
Package 2 Height 30.0 cm
Package 2 Width 40.0 cm
Package 2 Length 60.0 cm
Package 2 Weight 5.04 kg
Unit Type of Package 3 PAL
Number of Units in Package 3 2160
Package 3 Height 90.0 cm
Package 3 Width 80.0 cm
Package 3 Length 120.0 cm
Package 3 Weight 60.48 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins