Schneider-Electric
 
LV540321 picture- web-product-data-sheet
LV540321
circuit breaker EasyPact CVS400N, 50 kA at 415 VAC, 320 A rating thermal magnetic TM-D trip unit, 4P 4d
Schneider Electric
Characteristics
Main
Range EasyPact
Range of product EasyPact CVS400...630
Product name EasyPact CVS
Device short name CVS400N
Product or component type Circuit breaker
Device application Distribution
Poles description 4P
Protected poles description 4D
Earth leakage protection (Vigi add on) Without
[In] rated current 320 A at 40 °C
Network type AC
Utilisation category Category A
[Icu] Breaking capacity 70 kA Icu at 220/240 V AC 50/60 Hz conforming to IEC 60947-2
50 kA Icu at 380/415 V AC 50/60 Hz conforming to IEC 60947-2
42 kA Icu at 440 V AC 50/60 Hz conforming to IEC 60947-2
Trip unit name TM-D
Trip unit technology Thermal-magnetic
Trip unit rating 320 A at 40 °C
Protection type Short-circuit protection (magnetic)
Overload protection (thermal)
Complementary
[Uimp] rated impulse withstand voltage 8 kV conforming to EN/IEC 60947-2
Network frequency 50/60 Hz
Breaking capacity code N
[Ics] rated service breaking capacity 70 kA at 220/240 V AC 50/60 Hz conforming to IEC 60947-2
50 kA at 380/415 V AC 50/60 Hz conforming to IEC 60947-2
32 kA at 440 V AC 50/60 Hz conforming to IEC 60947-2
Neutral position Left
Mechanical durability 15000 cycles
Electrical durability 6000 cycles 415 V In conforming to IEC 60947-2
Control type Toggle
Thermal protection adjustment range 224…320 A
Neutral protection setting 1 x Ir (4D)
Long time pick-up adjustment type Ir Adjustable
Long time pick-up adjustment range 0.7...1 x In
Long time delay adjustment type Fixed
Instantaneous pick-up adjustment type Ii Adjustable
Instantaneous pick-up adjustment range 5...10 x In
Contact position indicator Yes
Mounting support Backplate
Mounting mode Fixed
Upside connection Front
Downside connection Front
Connections - terminals Screw connection
Connection pitch 45 mm
Compatibility code CVS400
Width 185 mm
Depth 110 mm
Height 255 mm
Net weight 6.3 kg
Environment
Standards EN 60947-2
IEC 60947-2
Product certifications IEC
GOST
Electrical shock protection class Class II
Pollution degree 3 conforming to IEC 60664-1
IP degree of protection IP40
Ambient air temperature for operation -25…70 °C
Ambient air temperature for storage -50…85 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 24.4 cm
Package 1 Width 21.0 cm
Package 1 Length 30.0 cm
Package 1 Weight 8.039 kg
Unit Type of Package 2 S03
Number of Units in Package 2 2
Package 2 Height 30 cm
Package 2 Width 30 cm
Package 2 Length 40 cm
Package 2 Weight 16.078 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
PVC free Yes