This Application will be decommissioned as of January 7th 2025

LV540401 |
Schneider-Electric
 
LV540401 picture- web-product-data-sheet
LV540401
switch disconnector, EasyPact CVS400NA, 4 poles, 400A, AC22A, AC23A
Schneider Electric
Characteristics
Main
Range of product EasyPact CVS400...630
Range EasyPact
Product name EasyPact CVS
Device short name CVS400NA
Product or component type Switch disconnector
Device application Distribution
Poles description 4P
Network type AC
[Ie] rated operational current AC-22A: 400 A AC 50/60 Hz 220/240 V
AC-22A: 400 A AC 50/60 Hz 380/415 V
AC-22A: 400 A AC 50/60 Hz 440 V
AC-23A: 400 A AC 50/60 Hz 220/240 V
AC-23A: 400 A AC 50/60 Hz 380/415 V
AC-23A: 400 A AC 50/60 Hz 440 V
[Ith] conventional free air thermal current 400 A at 50 °C
[Icm] rated short-circuit making capacity 105 kA with upstream protection circuit breaker
7.1 kA switch-disconnector alone
Breaking capacity code NA
Suitability for isolation Yes conforming to EN 60947-3
Yes conforming to IEC 60947-3
Utilisation category AC-23A
AC-22A
Earth-leakage protection Without
Complementary
Network frequency 50/60 Hz
Control type Toggle
Mounting mode Fixed
Mounting support Backplate
Upside connection Front
Downside connection Front
[Icw] rated short-time withstand current 5 kA during 1 s conforming to IEC 60947-3
5 kA during 3 s conforming to IEC 60947-3
1.93 kA during 20 s conforming to IEC 60947-3
Contact position indicator Yes
Visible break No
Mechanical durability 15000 cycles conforming to IEC 60947-3
Electrical durability AC-22A: 4000 cycles 415 V AC 50/60 Hz In conforming to IEC 60947-3
AC-23A: 4000 cycles 415 V AC 50/60 Hz In conforming to IEC 60947-3
Connection pitch 45 mm
Height 255 mm
Width 185 mm
Depth 110 mm
Net weight 7.9 kg
Environment
Standards IEC 60947-3
EN 60947-3
Product certifications GOST
IEC
Electrical shock protection class Class II
Pollution degree 3 conforming to IEC 60664-1
Ambient air temperature for operation -25…70 °C
Ambient air temperature for storage -50…85 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 14.7 cm
Package 1 Width 19.5 cm
Package 1 Length 28.7 cm
Package 1 Weight 6.547 kg
Unit Type of Package 2 S04
Number of Units in Package 2 3
Package 2 Height 30 cm
Package 2 Width 40 cm
Package 2 Length 60 cm
Package 2 Weight 20.407 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard Yes
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
PVC free Yes
Take-back No
Carbon footprint (kg.eq.CO2 per CR, Total Life cycle) 9394
Contractual warranty
Warranty 18 months