[Uimp] rated impulse withstand voltage
|
8 kV conforming to EN/IEC 60947-2
|
Network frequency
|
50/60 Hz
|
Breaking capacity code
|
F
|
[Ics] rated service breaking capacity
|
40 kA at 220/240 V AC 50/60 Hz conforming to IEC 60947-2
36 kA at 380/415 V AC 50/60 Hz conforming to IEC 60947-2
23 kA at 440 V AC 50/60 Hz conforming to IEC 60947-2
|
Mechanical durability
|
15000 cycles
|
Electrical durability
|
6000 cycles 415 V In conforming to IEC 60947-2
|
Trip unit protection functions
|
LSoI
|
Control type
|
Toggle
|
Long time pick-up adjustment type Ir
|
Adjustable 9 settings
|
Long time pick-up adjustment range
|
160…400 A
|
Long time delay adjustment type
|
Fixed
|
[tr] long-time delay adjustment range
|
5.5 s at 7.2 x Ir
8 s at 6 x Ir
200 s at 1.5 x Ir
|
Thermal memory
|
Yes
|
Short-time pick-up adjustment type Isd
|
Adjustable 9 settings
|
[Isd] short-time pick-up adjustment range
|
1.5...10 x Ir
|
Short-time delay adjustment type
|
Fixed
|
Instantaneous pick-up adjustment type Ii
|
Fixed
|
Instantaneous pick-up adjustment range
|
11 x In
|
Contact position indicator
|
Yes
|
Mounting support
|
Backplate
|
Mounting mode
|
Fixed
|
Upside connection
|
Front
|
Downside connection
|
Front
|
Connections - terminals
|
Screw connection
|
Connection pitch
|
45 mm
|
Compatibility code
|
CVS400
|
Width
|
140 mm
|
Depth
|
110 mm
|
Height
|
255 mm
|
Net weight
|
4.7 kg
|