Schneider-Electric
 
LV540506 picture- web-product-data-sheet
LV540506
circuit breaker, EasyPact CVS400F, 36kA at 415VAC, 400A, ETS 2.3 electronic trip unit, 4P4d
Schneider Electric
Characteristics
Main
Range EasyPact
Range of product EasyPact CVS400...630
Product name EasyPact CVS
Device short name CVS400F
Product or component type Circuit breaker
Device application Distribution
Poles description 4P
Protected poles description 4D
3D + N/2
3D
Earth leakage protection (Vigi add on) Without
[In] rated current 400 A at 40 °C
Network type AC
Utilisation category Category A
[Icu] Breaking capacity 40 kA Icu at 220/240 V AC 50/60 Hz conforming to IEC 60947-2
36 kA Icu at 380/415 V AC 50/60 Hz conforming to IEC 60947-2
30 kA Icu at 440 V AC 50/60 Hz conforming to IEC 60947-2
Trip unit name ETS 2.3
Trip unit technology Electronic
Trip unit rating 400 A at 40 °C
Protection type Short time short-circuit protection
Instantaneous short-circuit protection
Overload protection (long time)
Complementary
[Uimp] rated impulse withstand voltage 8 kV conforming to EN/IEC 60947-2
Network frequency 50/60 Hz
Breaking capacity code F
[Ics] rated service breaking capacity 40 kA at 220/240 V AC 50/60 Hz conforming to IEC 60947-2
36 kA at 380/415 V AC 50/60 Hz conforming to IEC 60947-2
23 kA at 440 V AC 50/60 Hz conforming to IEC 60947-2
Neutral position Left
Mechanical durability 15000 cycles
Electrical durability 6000 cycles 415 V In conforming to IEC 60947-2
Trip unit protection functions LSoI
Control type Toggle
Neutral protection setting 1 x Ir (4D)
0.5 x Ir (3D + N/2)
Long time pick-up adjustment type Ir Adjustable 9 settings
Long time pick-up adjustment range 160…400 A
Long time delay adjustment type Fixed
[tr] long-time delay adjustment range 5.5 s at 7.2 x Ir
8 s at 6 x Ir
200 s at 1.5 x Ir
Thermal memory Yes
Short-time pick-up adjustment type Isd Adjustable 9 settings
[Isd] short-time pick-up adjustment range 1.5...10 x Ir
Short-time delay adjustment type Fixed
Instantaneous pick-up adjustment type Ii Fixed
Instantaneous pick-up adjustment range 11 x In
Contact position indicator Yes
Mounting support Backplate
Mounting mode Fixed
Upside connection Front
Downside connection Front
Connections - terminals Screw connection
Connection pitch 45 mm
Compatibility code CVS400
Width 185 mm
Depth 110 mm
Height 255 mm
Net weight 6.3 kg
Environment
Standards IEC 60947-2
EN 60947-2
Product certifications IEC
GOST
Electrical shock protection class Class II
Pollution degree 3 conforming to IEC 60664-1
IP degree of protection IP40
Ambient air temperature for operation -25…70 °C
Ambient air temperature for storage -50…85 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 15.5 cm
Package 1 Width 20.5 cm
Package 1 Length 29 cm
Package 1 Weight 8.23 kg
Unit Type of Package 2 CAR
Number of Units in Package 2 3
Package 2 Height 23 cm
Package 2 Width 38 cm
Package 2 Length 49.5 cm
Package 2 Weight 24.69 kg
Unit Type of Package 3 PAL
Number of Units in Package 3 24
Package 3 Height 107.2 cm
Package 3 Width 60 cm
Package 3 Length 80 cm
Package 3 Weight 204.72 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins