This Application will be decommissioned as of January 7th 2025

LV563403 |
Schneider-Electric
 
LV563403 picture- web-product-data-sheet
LV563403
switch disconnector EasyPact Vigi CVS630NA, 4 poles, 630 A AC22A, 500 A AC23A
Schneider Electric
Characteristics
Main
Range of product EasyPact CVS400...630
Range EasyPact
Product name EasyPact CVS
Device short name Vigi CVS630NA
Product or component type Earth leakage switch disconnector
Device application Distribution
Poles description 4P
Network type AC
[Ie] rated operational current AC-22A: 630 A AC 50/60 Hz 220/240 V
AC-22A: 630 A AC 50/60 Hz 380/415 V
AC-22A: 630 A AC 50/60 Hz 440 V
AC-23A: 500 A AC 50/60 Hz 220/240 V
AC-23A: 500 A AC 50/60 Hz 380/415 V
AC-23A: 500 A AC 50/60 Hz 440 V
[Ith] conventional free air thermal current 600 A at 50 °C
[Icm] rated short-circuit making capacity 105 kA with upstream protection circuit breaker
8.5 kA switch-disconnector alone
Breaking capacity code NA
Suitability for isolation Yes conforming to EN 60947-3
Yes conforming to IEC 60947-3
Utilisation category AC-22A
AC-23A
Earth-leakage add-on module name MH
Earth-leakage protection With
Complementary
Network frequency 50/60 Hz
Control type Toggle
Mounting mode Fixed
Mounting support Backplate
Upside connection Front
Downside connection Front
[Icw] rated short-time withstand current 6 kA during 1 s conforming to IEC 60947-3
6 kA during 3 s conforming to IEC 60947-3
2.32 kA during 20 s conforming to IEC 60947-3
Contact position indicator Yes
Visible break No
Residual earth-leakage sensitity adjustment type Adjustable 5 settings
[IΔn] residual earth-leakage sensitive adjustment 1 A
0.03 A
0.3 A
3 A
10 A
Residual earth-leakage time delay adjustment type Adjustable 4 settings
[Δt] residual earth-leakage time delay adjustment 310 ms
0 ms
150 ms
60 ms
Mechanical durability 15000 cycles conforming to IEC 60947-3
Electrical durability AC-22A: 2500 cycles 415 V AC 50/60 Hz In conforming to IEC 60947-3
AC-23A: 2500 cycles 415 V AC 50/60 Hz In conforming to IEC 60947-3
Connection pitch 45 mm
Height 355 mm
Width 185 mm
Depth 110 mm
Environment
Standards EN 60947-3
IEC 60947-3
Product certifications IEC
GOST
Electrical shock protection class Class II
Pollution degree 3 conforming to IEC 60664-1
Ambient air temperature for operation -25…70 °C
Ambient air temperature for storage -50…85 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 16 cm
Package 1 Width 20 cm
Package 1 Length 37 cm
Package 1 Weight 10 kg
Offer Sustainability
EU RoHS Directive Compliant
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
PVC free Yes