This Application will be decommissioned as of January 7th 2025

LVCT00302S |
Schneider-Electric
 
LVCT00302S picture- web-product-data-sheet
LVCT00302S
LVCT 300A - 0.333 V output - split core CT - 31 mm x 100 mm
Characteristics
Main
Range PowerLogic
Device short name LVCT
Product or component type Current transformer
Output voltage 0.333 V
Electrical connection Cable: 1.8 m (AWG 18) 600 V
Product destination BCPM
BCPMSC
Enercept
IEM3000
EM3500
EM4200
EM4900
Accessory / separate part category Measurement accessory
Current transformer type Split core balance
[In] rated current 300 A
Network frequency 50/60 Hz
Complementary
Range compatibility PowerLogic PowerLogic BCPM BCPMA multi-circuit energy meter
PowerLogic PowerLogic BCPM BCPMB multi-circuit energy meter
PowerLogic PowerLogic BCPM BCPME multi-circuit energy meter
PowerLogic PowerLogic BCPMSC BCPMSCA multi-circuit energy meter
PowerLogic PowerLogic BCPMSC BCPMSCB multi-circuit energy meter
PowerLogic PowerLogic BCPMSC BCPMSCE multi-circuit energy meter
PowerLogic PowerLogic EM3500 EM3502 energy meter
PowerLogic PowerLogic EM3500 EM3550 energy meter
PowerLogic PowerLogic EM3500 EM3555 energy meter
PowerLogic PowerLogic EM3500 EM3560 energy meter
PowerLogic PowerLogic EM3500 EM3561 energy meter
PowerLogic PowerLogic EM4200 EM4235 energy meter
PowerLogic PowerLogic EM4200 EM4236 energy meter
PowerLogic PowerLogic EM4900 EM4904 multi-circuit energy meter
PowerLogic PowerLogic EM4900 EM4908 multi-circuit energy meter
PowerLogic PowerLogic EM4900 EM4914 multi-circuit energy meter
PowerLogic PowerLogic EM4900 EM4928 multi-circuit energy meter
Acti 9 Acti9 iEM3000 iEM3455 energy meter
Acti 9 Acti9 iEM3000 iEM3465 energy meter
Measurement accuracy 1 % 10...100 %
Environment
Relative humidity 95 %
Ambient air temperature for operation -15…60 °C
Ambient air temperature for storage -40…70 °C
Width Internal: 31 mm
External: 121 mm
Depth 30 mm
Height Internal: 30 mm
External: 100 mm
Net weight 0.34 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 10.2 cm
Package 1 Width 21.0 cm
Package 1 Length 25.4 cm
Package 1 Weight 689.0 g
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
California proposition 65 "WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov"
Take-back No
Contractual warranty
Warranty 18 months