Schneider-Electric
 
LVR05065A23T picture- web-product-data-sheet
LVR05065A23T
Anti Harmonic PowerLogic PFC detuned reactor, 6.5kvar 210Hz (4.2) 5.7% 50Hz 230V
Schneider Electric
Characteristics
Main
Range PowerLogic
Device short name DR
Product or component type Detuned reactor
Network frequency 50 Hz
Reactive power rating 6.5 kvar for 230 V AC 50 Hz
Network rated voltage 230 V AC 50 Hz
Tuning order 4.2 - 210 Hz - 5.7 % - 50 Hz
Complementary
Power losses (max) 100 W
Value of inductance 1.651 mH
Inductance tolerance - 5 % to 5 % per phase
Fundamental current rating 16.3 A
RMS current rating 19.9 A
Electrical insulation class Class H
[Ui] rated insulation voltage 1.1 kV
Dielectric test voltage 4 kV 50 Hz 1 minute
[Imp] maximum permanent current 1.3 x I1
Harmonic current spectrum 2.9 % x I3
67.8 % x I5
18.6 % x I7
6.2 % x I11
Dynamic withstand current 2.2 x Isc
[Ith] conventional free air thermal current 2 A at 250 V AC 50 Hz
Type of installation Indoor installation
Type of cooling Forced convection
Connections - terminals Pad terminal
Fixing center 200 x 125 mm
Height 220 mm
Width 240 mm
Depth 160 mm
Product weight 7.5 kg
Environment
Standards IEC 60068
IP degree of protection IP00
Operating altitude <= 2000 m
Ambient air temperature for operation 0…55 °C at <= 1000 m
0…50 °C at > 1000...2000 m
Average ambient air temperature for operation 50 °C at <= 1000 m (average over 24 hours)
40 °C at <= 1000 m (average over 1 year)
45 °C at > 1000...2000 m (average over 24 hours)
35 °C at > 1000...2000 m (average over 1 year)
Climatic withstand Relative humidity: 20...80 %
Salt mist (400 V/50 Hz) : 250 hours
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 22.5 cm
Package 1 Width 28 cm
Package 1 Length 30 cm
Package 1 Weight 7.5 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations