Schneider-Electric
 
LVR07125A40T picture- web-product-data-sheet
LVR07125A40T
Anti Harmonic PowerLogic PFC detuned reactor, 12.5kvar 190Hz (3.8) 7% 50Hz 400V
Schneider Electric
Characteristics
Main
Range PowerLogic
Device short name DR
Product or component type Detuned reactor
Network frequency 50 Hz
Reactive power rating 12.5 kvar for 400 V AC 50 Hz
Network rated voltage 400 V AC 50 Hz
Tuning order 3.8 - 190 Hz - 7 % - 50 Hz
Complementary
Power losses (max) 150 W
Value of inductance 2.987 mH
Inductance tolerance - 5 % to 5 % per phase
Fundamental current rating 18 A
RMS current rating 19.5 A
Electrical insulation class Class H
[Ui] rated insulation voltage 1.1 kV
Dielectric test voltage 4 kV 50 Hz 1 minute
[Imp] maximum permanent current 1.2 x I1
Harmonic current spectrum 3.7 % x I3
38.2 % x I5
13.6 % x I7
4.9 % x I11
Dynamic withstand current 2.2 x Isc
[Ith] conventional free air thermal current 2 A at 250 V AC 50 Hz
Type of installation Indoor installation
Type of cooling Forced convection
Connections - terminals Pad terminal
Fixing center 200 x 125 mm
Height 220 mm
Width 240 mm
Depth 160 mm
Product weight 10 kg
Environment
Standards IEC 60068
IP degree of protection IP00
Operating altitude <= 2000 m
Ambient air temperature for operation 0…55 °C at <= 1000 m
0…50 °C at > 1000...2000 m
Average ambient air temperature for operation 50 °C at <= 1000 m (average over 24 hours)
40 °C at <= 1000 m (average over 1 year)
45 °C at > 1000...2000 m (average over 24 hours)
35 °C at > 1000...2000 m (average over 1 year)
Climatic withstand Relative humidity: 20...80 %
Salt mist (400 V/50 Hz) : 250 hours
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 24.200 cm
Package 1 Width 29.200 cm
Package 1 Length 30.500 cm
Package 1 Weight 10.190 kg
Unit Type of Package 2 P12
Number of Units in Package 2 24
Package 2 Height 88.000 cm
Package 2 Width 80.000 cm
Package 2 Length 120.000 cm
Package 2 Weight 268.976 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Take-back No