Schneider-Electric
 
LVR07125B40T picture- web-product-data-sheet
LVR07125B40T
Anti Harmonic PowerLogic PFC detuned reactor, 12.5kvar 228Hz (3.8) 7% 60Hz 400V
Schneider Electric
Characteristics
Main
Range PowerLogic
Device short name DR
Product or component type Detuned reactor
Network frequency 60 Hz
Reactive power rating 12.5 kvar for 400 V AC 60 Hz
Network rated voltage 400 V AC 60 Hz
Tuning order 3.8 - 228 Hz - 7 % - 60 Hz
Complementary
Power losses (max) 150 W
Value of inductance 2.45 mH
Inductance tolerance - 5 % to 5 % per phase
Fundamental current rating 18 A
RMS current rating 19.5 A
Electrical insulation class Class H
[Ui] rated insulation voltage 1.1 kV
Dielectric test voltage 4 kV 60 Hz 1 minute
[Imp] maximum permanent current 1.2 x I1
Harmonic current spectrum 3.7 % x I3
38.2 % x I5
13.6 % x I7
4.9 % x I11
Dynamic withstand current 2.2 x Isc
[Ith] conventional free air thermal current 2 A at 250 V AC 50 Hz
Type of installation Indoor installation
Type of cooling Forced convection
Connections - terminals Pad terminal
Fixing center 200 x 125 mm
Height 220 mm
Width 240 mm
Depth 160 mm
Net weight 9 kg
Environment
Standards IEC 60068
IP degree of protection IP00
Operating altitude <= 2000 m
Ambient air temperature for operation 0…55 °C at <= 1000 m
0…50 °C at > 1000...2000 m
Average ambient air temperature for operation 50 °C at <= 1000 m (average over 24 hours)
40 °C at <= 1000 m (average over 1 year)
45 °C at > 1000...2000 m (average over 24 hours)
35 °C at > 1000...2000 m (average over 1 year)
Climatic withstand Relative humidity: 20...80 %
Salt mist (400 V/50 Hz) : 250 hours
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 25.000 cm
Package 1 Width 30.000 cm
Package 1 Length 31.300 cm
Package 1 Weight 9.000 kg
Unit Type of Package 2 P06
Number of Units in Package 2 6
Package 2 Height 50.000 cm
Package 2 Width 80.000 cm
Package 2 Length 60.000 cm
Package 2 Weight 62.500 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations