Schneider-Electric
 
LVR07X00B40T picture- web-product-data-sheet
LVR07X00B40T
Anti Harmonic PowerLogic PFC detuned reactor, 100kvar 228Hz (3.8) 7% 60Hz 400V
Schneider Electric
Characteristics
Main
Range PowerLogic
Device short name DR
Product or component type Detuned reactor
Network frequency 60 Hz
Reactive power rating 100 kvar for 400 V AC 60 Hz
Network rated voltage 400 V AC 60 Hz
Tuning order 3.8 - 228 Hz - 7 % - 60 Hz
Complementary
Power losses (max) 480 W
Value of inductance 0.305 mH
Inductance tolerance - 5 % to 5 % per phase
Fundamental current rating 144.3 A
RMS current rating 155.9 A
Electrical insulation class Class H
[Ui] rated insulation voltage 1.1 kV
Dielectric test voltage 4 kV 60 Hz 1 minute
[Imp] maximum permanent current 1.2 x I1
Harmonic current spectrum 3.7 % x I3
38.2 % x I5
13.6 % x I7
4.9 % x I11
Dynamic withstand current 2.2 x Isc
[Ith] conventional free air thermal current 2 A at 250 V AC 50 Hz
Type of installation Indoor installation
Type of cooling Forced convection
Connections - terminals Pad terminal
Fixing center 200 x 125 mm
Height 350 mm
Width 350 mm
Depth 220 mm
Product weight 35 kg
Environment
Standards IEC 60068
IP degree of protection IP00
Operating altitude <= 2000 m
Ambient air temperature for operation 0…55 °C at <= 1000 m
0…50 °C at > 1000...2000 m
Average ambient air temperature for operation 50 °C at <= 1000 m (average over 24 hours)
40 °C at <= 1000 m (average over 1 year)
45 °C at > 1000...2000 m (average over 24 hours)
35 °C at > 1000...2000 m (average over 1 year)
Climatic withstand Relative humidity: 20...80 %
Salt mist (400 V/50 Hz) : 250 hours
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 41.000 cm
Package 1 Width 35.000 cm
Package 1 Length 54.500 cm
Package 1 Weight 41.840 kg
Unit Type of Package 2 P06
Number of Units in Package 2 2
Package 2 Height 53.000 cm
Package 2 Width 60.000 cm
Package 2 Length 80.000 cm
Package 2 Weight 94.700 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Take-back No