Schneider-Electric
 
LVS03081 picture- web-product-data-sheet
LVS03081
Mounting plate, PrismaSeT G, for NSX/CVS 630A, vertical fixed, rotary handle, W600mm
Schneider Electric
Characteristics
Main
Range PrismaSeT
Range of product PrismaSeT G
Product or component type Mounting plate
Accessory / separate part category Installation accessory
Range compatibility PrismaSeT PrismaSeT G duct
Installation description Floor-standing duct - width 300 mm
Wall-mounted duct - width 300 mm
Installed device EasyPact: fixed CVS400 without earth leakage protection - control: direct front rotary handle - vertical installation
EasyPact: fixed CVS630 without earth leakage protection - control: direct front rotary handle - vertical installation
ComPact: fixed NSX400 without earth leakage protection - control: direct front rotary handle - vertical installation
ComPact: fixed NSX630 without earth leakage protection - control: direct front rotary handle - vertical installation
Poles description 1 x 3P: fixed CVS400 vertical installation
1 x 4P: fixed CVS400 vertical installation
1 x 3P: fixed CVS630 vertical installation
1 x 4P: fixed CVS630 vertical installation
1 x 3P: fixed NSX400 vertical installation
1 x 4P: fixed NSX400 vertical installation
1 x 3P: fixed NSX630 vertical installation
1 x 4P: fixed NSX630 vertical installation
Condition of using cable tie Need additional plate (1M high) when installation of device is in vertical
Number of vertical modules [50 mm] 12 module(s): CVS400 without earth leakage protection , direct with long terminal shield in 300 mm Widefloor-standing duct (cable coming from top or bottom of enclosure)
12 module(s): CVS400 without earth leakage protection , direct with long terminal shield in 300 mm Widewall-mounted duct (cable coming from top or bottom of enclosure)
12 module(s): CVS630 without earth leakage protection , direct with long terminal shield in 300 mm Widefloor-standing duct (cable coming from top or bottom of enclosure)
12 module(s): CVS630 without earth leakage protection , direct with long terminal shield in 300 mm Widewall-mounted duct (cable coming from top or bottom of enclosure)
12 module(s): NSX400 without earth leakage protection , direct with long terminal shield in 300 mm Widefloor-standing duct (cable coming from top or bottom of enclosure)
12 module(s): NSX400 without earth leakage protection , direct with long terminal shield in 300 mm Widewall-mounted duct (cable coming from top or bottom of enclosure)
12 module(s): NSX630 without earth leakage protection , direct with long terminal shield in 300 mm Widefloor-standing duct (cable coming from top or bottom of enclosure)
12 module(s): NSX630 without earth leakage protection , direct with long terminal shield in 300 mm Widewall-mounted duct (cable coming from top or bottom of enclosure)
Standards IEC 61439-2
Product certifications ASTA
Complementary
Material Sheet steel
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Surface finish Textured
Matt
Colour White (RAL 9003)
Width 300 mm
Height 400 mm
Net weight 0.62 kg
Functional unit 300 mm PrismaSeT G floor-standing duct EasyPact CVS400 without fixed direct front rotary handle vertical 3P 1 direct with long terminal shield 12 191 mm
300 mm PrismaSeT G wall-mounted duct EasyPact CVS400 without fixed direct front rotary handle vertical 3P 1 direct with long terminal shield 12 191 mm
300 mm PrismaSeT G floor-standing duct EasyPact CVS400 without fixed direct front rotary handle vertical 4P 1 direct with long terminal shield 12 191 mm
300 mm PrismaSeT G wall-mounted duct EasyPact CVS400 without fixed direct front rotary handle vertical 4P 1 direct with long terminal shield 12 191 mm
300 mm PrismaSeT G floor-standing duct EasyPact CVS630 without fixed direct front rotary handle vertical 3P 1 direct with long terminal shield 12 191 mm
300 mm PrismaSeT G wall-mounted duct EasyPact CVS630 without fixed direct front rotary handle vertical 3P 1 direct with long terminal shield 12 191 mm
300 mm PrismaSeT G floor-standing duct EasyPact CVS630 without fixed direct front rotary handle vertical 4P 1 direct with long terminal shield 12 191 mm
300 mm PrismaSeT G wall-mounted duct EasyPact CVS630 without fixed direct front rotary handle vertical 4P 1 direct with long terminal shield 12 191 mm
300 mm PrismaSeT G floor-standing duct ComPact NSX400 without fixed direct front rotary handle vertical 3P 1 direct with long terminal shield 12 191 mm
300 mm PrismaSeT G wall-mounted duct ComPact NSX400 without fixed direct front rotary handle vertical 3P 1 direct with long terminal shield 12 191 mm
300 mm PrismaSeT G floor-standing duct ComPact NSX400 without fixed direct front rotary handle vertical 4P 1 direct with long terminal shield 12 191 mm
300 mm PrismaSeT G wall-mounted duct ComPact NSX400 without fixed direct front rotary handle vertical 4P 1 direct with long terminal shield 12 191 mm
300 mm PrismaSeT G floor-standing duct ComPact NSX630 without fixed direct front rotary handle vertical 3P 1 direct with long terminal shield 12 191 mm
300 mm PrismaSeT G wall-mounted duct ComPact NSX630 without fixed direct front rotary handle vertical 3P 1 direct with long terminal shield 12 191 mm
300 mm PrismaSeT G floor-standing duct ComPact NSX630 without fixed direct front rotary handle vertical 4P 1 direct with long terminal shield 12 191 mm
300 mm PrismaSeT G wall-mounted duct ComPact NSX630 without fixed direct front rotary handle vertical 4P 1 direct with long terminal shield 12 191 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.5 cm
Package 1 Width 22.0 cm
Package 1 Length 23.4 cm
Package 1 Weight 639.0 g
Unit Type of Package 2 S02
Number of Units in Package 2 10
Package 2 Height 15.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 6.636 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations