Schneider-Electric
 
LVS03104 picture- web-product-data-sheet
LVS03104
Mounting plate, PrismaSeT G, for EZC250, horizontal/vertical fixed, toggle, 5M, W600mm
Schneider Electric
Characteristics
Main
Range PrismaSeT
Range of product PrismaSeT G
Product or component type Mounting plate
Accessory / separate part category Installation accessory
Range compatibility PrismaSeT PrismaSeT G enclosure
Installation description Floor-standing enclosure - width 600 mm
Wall-mounted enclosure - width 600 mm
Installed device EasyPact: fixed EZC100 without earth leakage protection - control: toggle - horizontal installation
EasyPact: fixed EZC250 without earth leakage protection - control: toggle - horizontal installation
EasyPact: fixed EZC250 without earth leakage protection - control: toggle - vertical installation
EasyPact: fixed EZCV250 with earth leakage protection - control: toggle - horizontal installation
EasyPact: fixed EZCV250 with earth leakage protection - control: toggle - vertical installation
Poles description 1 x 3P: fixed EZC100 horizontal installation
1 x 4P: fixed EZC100 horizontal installation
1 x 3P: fixed EZC250 horizontal installation
1 x 4P: fixed EZC250 horizontal installation
4 x 3P: fixed EZC250 vertical installation
3 x 4P: fixed EZC250 vertical installation
1 x 3P: fixed EZCV250 horizontal installation
1 x 4P: fixed EZCV250 horizontal installation
4 x 3P: fixed EZCV250 vertical installation
3 x 4P: fixed EZCV250 vertical installation
Number of vertical modules [50 mm] 4 module(s): EZC100 without earth leakage protection , direct in 600 mm Widefloor-standing enclosure
4 module(s): EZC100 without earth leakage protection , direct in 600 mm Widewall-mounted enclosure
4 module(s): EZC250 without earth leakage protection , direct in 600 mm Widefloor-standing enclosure
4 module(s): EZC250 without earth leakage protection , direct in 600 mm Widewall-mounted enclosure
7 module(s): EZC250 without earth leakage protection , direct in 600 mm Widefloor-standing enclosure
7 module(s): EZC250 without earth leakage protection , direct in 600 mm Widewall-mounted enclosure
4 module(s): EZCV250 with earth leakage protection , direct in 600 mm Widefloor-standing enclosure
4 module(s): EZCV250 with earth leakage protection , direct in 600 mm Widewall-mounted enclosure
7 module(s): EZCV250 with earth leakage protection , direct in 600 mm Widefloor-standing enclosure
7 module(s): EZCV250 with earth leakage protection , direct in 600 mm Widewall-mounted enclosure
Standards IEC 61439-2
Product certifications ASTA
Complementary
Material Sheet steel
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Surface finish Textured
Matt
Colour White (RAL 9003)
Width 600 mm
Height 200 mm
Net weight 1.32 kg
Functional unit 600 mm PrismaSeT G floor-standing enclosure EasyPact EZC100 without fixed toggle horizontal 3P 1 direct 4 75 mm
600 mm PrismaSeT G wall-mounted enclosure EasyPact EZC100 without fixed toggle horizontal 3P 1 direct 4 75 mm
600 mm PrismaSeT G floor-standing enclosure EasyPact EZC100 without fixed toggle horizontal 4P 1 direct 4 75 mm
600 mm PrismaSeT G wall-mounted enclosure EasyPact EZC100 without fixed toggle horizontal 4P 1 direct 4 75 mm
600 mm PrismaSeT G floor-standing enclosure EasyPact EZC250 without fixed toggle horizontal 3P 1 direct 4 75 mm
600 mm PrismaSeT G wall-mounted enclosure EasyPact EZC250 without fixed toggle horizontal 3P 1 direct 4 75 mm
600 mm PrismaSeT G floor-standing enclosure EasyPact EZC250 without fixed toggle horizontal 4P 1 direct 4 75 mm
600 mm PrismaSeT G wall-mounted enclosure EasyPact EZC250 without fixed toggle horizontal 4P 1 direct 4 75 mm
600 mm PrismaSeT G floor-standing enclosure EasyPact EZC250 without fixed toggle vertical 3P 4 direct 7 150 mm
600 mm PrismaSeT G wall-mounted enclosure EasyPact EZC250 without fixed toggle vertical 3P 4 direct 7 150 mm
600 mm PrismaSeT G floor-standing enclosure EasyPact EZC250 without fixed toggle vertical 4P 3 direct 7 150 mm
600 mm PrismaSeT G wall-mounted enclosure EasyPact EZC250 without fixed toggle vertical 4P 3 direct 7 150 mm
600 mm PrismaSeT G floor-standing enclosure EasyPact EZCV250 with fixed toggle horizontal 3P 1 direct 4 75 mm
600 mm PrismaSeT G wall-mounted enclosure EasyPact EZCV250 with fixed toggle horizontal 3P 1 direct 4 75 mm
600 mm PrismaSeT G floor-standing enclosure EasyPact EZCV250 with fixed toggle horizontal 4P 1 direct 4 75 mm
600 mm PrismaSeT G wall-mounted enclosure EasyPact EZCV250 with fixed toggle horizontal 4P 1 direct 4 75 mm
600 mm PrismaSeT G floor-standing enclosure EasyPact EZCV250 with fixed toggle vertical 3P 4 direct 7 150 mm
600 mm PrismaSeT G wall-mounted enclosure EasyPact EZCV250 with fixed toggle vertical 3P 4 direct 7 150 mm
600 mm PrismaSeT G floor-standing enclosure EasyPact EZCV250 with fixed toggle vertical 4P 3 direct 7 150 mm
600 mm PrismaSeT G wall-mounted enclosure EasyPact EZCV250 with fixed toggle vertical 4P 3 direct 7 150 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.0 cm
Package 1 Width 15.0 cm
Package 1 Length 44.5 cm
Package 1 Weight 1.273 kg
Unit Type of Package 2 CAR
Number of Units in Package 2 16
Package 2 Height 20.5 cm
Package 2 Width 39.5 cm
Package 2 Length 58.5 cm
Package 2 Weight 21.012 kg
Unit Type of Package 3 P12
Number of Units in Package 3 64
Package 3 Height 34.0 cm
Package 3 Width 80.0 cm
Package 3 Length 120.0 cm
Package 3 Weight 91.0 kg
Offer Sustainability
BVB
print Accepted
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations
PVC free Yes
Halogen content performance Halogen free plastic parts product